Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 10 Industrial Control Technology > Cybersecurity Advanced PLC Training System - Rockwell Automation (120 – 240 V, 60 Hz) 588969 Advanced PLC Training System - Siemens (120 – 240 V, 60 Hz) 595849 Notes: These products cannot be sold or delivered in countries that require CE compliance. For other country voltage/frequency configurations, please contact your local sales representative for availability. Also required, please order For the Rockwell Automation version: Studio 5000 Logix Designer → page 172 For the Siemens version: FactoryTalk View Studio → page 173 Advanced PLC Training System Programming High-End PLCs and HMIs Programming a PLC efficiently requires a strong familiarity with the specifics of the programming environment and languages. This training system allows students to acquire hands-on experience with industrial control equipment. Realistic examples are used to motivate students. These examples are displayed on the graphic terminal, and correspond to real PLC applications that can be interfaced with the trainer. A complete course introduces the necessary theory and guides the students step-by-step through the practical activities to be performed with the learning system. Benefits – Industrial hardware and software for realistic training – Easy access to components – Communication between devices using either an industrial Ethernet switch, Sys-Link connectors, or 2 mm jacks. – Rugged transportation and storage case – Eight fault switches for troubleshooting exercises Learning Objectives – Familiarization to WinCC (TIA Portal) for the Siemens system or to Studio 5000 and FactoryTalk View Studio for the Rockwell Automation system – Understanding PLC operation and addressing – Programming in four different IEC 61131 languages: ladder, sequential function chart, function block, and structured text. – Designing HMIs – Troubleshooting Hardware Description – Rockwell Automation version: CompactLogix 5370 controller, PanelView Plus 7 graphic terminal, Stratix 2000 industrial Ethernet switch, several inputs (16 digital and 4 analog inputs) and outputs (16 digital and 2 analog outputs). – Siemens version: Siemens S7-1200 controller, 7-inch widescreen TP700 Comfort Panel with PROFINET, MPI/PROFIBUS DP, and USB interfaces, and a SCALANCE XB005 unmanaged industrial Ethernet switch, several inputs (16 digital inputs, including 6 high-speed counters, and 4 universal analog inputs) and outputs (14 digital outputs, including 4 high-speed outputs, and 2 configurable analog outputs). – Common to both versions: Inputs and outputs are accessible from the front panel using 2-mm test leads. Controls and lights can also be connected. Eight switches allow the addition of electrical faults during troubleshooting exercises. A SysLink interface allows connection to Modular Production System (MPS) stations from Festo. Recommended Learning Material Workbook Campus license: Rockwell Automation 589148 Siemens 8096774 Notes: Campus licenses are offered in English only. They include the student and the instructor PDF versions of the workbooks. Courses on Festo LX aPLC and HMI Programming (Siemens S7-1200) aPLC and HMI Programming (CompactLogix AB) Siemens version illustrated

RkJQdWJsaXNoZXIy MzE0OTAwNw==