Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 26 Learning Media > Software > Simulation and Control FluidLab Water Management Simple Hardware Operation The FluidLab Water Management software, when paired with the EasyPort Interface, enables convenient operation of EDS Water Management stations, functioning as a simplified process control system. Operating Concept The Windows-based PC software illustrates equipment modules and processes. The clear menu structure and intuitive graphical interface satisfy the didactic requirements of instructors and trainers. All exercises are adaptable for different skill levels, ranging from beginner to expert. For instance, determining the optimal combination of controller and closed-loop controller parameters for a given process. FluidLab-PA Multi-Loop Multivariable Control The FluidLab-PA Multi-Loop software used with the EasyPort interface permit to control four types of process variable such as level, flow, pressure, or temperature. The FluidLab-PA Multi-Loop main screen offer a quick overview of the process and an easy configuration of the PID parameters. The following control strategies can be performed with the software: – PID cascade control. – Level and flow control circuits with disturbance variable forwarding for a constant final control element. – PID ratio controller for two flow control circuits and a constant final control element. – PID limiting controller for flow and pressure control circuits and a constant final control element. – PID controller with disturbance variable forwarding for pressure control with flow disturbance variable by means of a proportional valve. – PID controller with disturbance variable forwarding for temperature control with non-constant heating/ cooling final control element. – PID selecting controller for temperature control with non-constant heating final control element. To carry out the tests, different hardware variants with additional components are required: – MPS PA Compact Workstation – MPS PA Reactor Station Downloadable license, en/de/es/fr 1 year, 1 user 8208227 1 year, 10 users 8208228 Perpetual, 1 user 8208229 Perpetual, 10 users 8208230 Upgrade, Perpetual, 1 user 8208231 Upgrade, Perpetual, 10 users 8208232 Eight EDS Water Management stations can be concurrently controlled through a PC or individually combined based on the PC availability. Enable users to individually switch the language of menu and station labels, providing them with the flexibility to incorporate their own additional options. The software is included in the scope of delivery of each EDS Water Management station. Downloadable license, en/de/es/fr 1 year, 1 user 8208233 1 year, 10 users 8208234 Perpetual, 1 user 8208235 Perpetual, 10 users 8208236 Upgrade, Perpetual, 1 user 8208237 Upgrade, Perpetual, 10 users 8208238 FluidLab-PA is compatible with Windows 10 and 11.

RkJQdWJsaXNoZXIy MzE0OTAwNw==