Find your digital learning material on → lx.festo.com 27 Learning Media > Software > PLC Programming Studio 5000 Logix Designer Studio 5000 Logix Designer is a Windows-based application produced by Rockwell Software. The full version can be used to build programs for PLCs, whereas the lite version can be used to build programs for CompactLogix PLCs. Studio 5000 Logix Designer provides a powerful integrated interface allowing users to easily build programs using four programming languages: relay ladder, structured text, sequential function chart, and function block diagram. The software allows students to concentrate on the logic aspects of PLC programming instead of spending time on complex syntax. It also features drag-and-drop editing, search-and-replace functions, and tools for verifying programs before running them on a PLC. Studio 5000 Logix Designer can be used to program a PLC via the built-in RS-232 port or via an Ethernet link. The software comes with RSLinx lite which provides the functionality required to support RSLogix and RSNetWorx. The RSLogix Micro software is a tool to design and implement ladder programs for the Allen-Bradley MicroLogix family of processors (it cannot be used with SLC 500 controllers). It is a Windows-based application produced by Rockwell Software that allows PLC programming using a personal computer. The free-form ladder of RSLogix Micro lets students concentrate on the application logic rather than using the proper syntax when editing programs. Several other features of RSLogix Micro greatly facilitate PLC programming, such as a project verifier, drag-and-drop editing, and search-and-replace functions. The PLC can be programmed via either an RS-232 port or an Ethernet port on the PLC processor. This software comes with RSLinx, which provides connectivity between the PLC and the computer. RSLogix Micro Single license on CD-ROM Educational 587552 Commercial 587555 The Fuzzy Logic Software Add-On features Fuzzy Designer, an add-on to RSLogix 5000 which lets the user design and implement fuzzy logic algorithms on a controller of the Logix 5000 family. Fuzzy Designer includes an extensive component library to help the user quickly build algorithms that can be used in any RSLogix 5000 program. Fuzzy Logic Software Add-On Single license on CD-ROM Educational 587902 Commercial 587903 RSLogix Micro, Fuzzy Logic Add-On Studio 5000 Logix Designer Lite Edition Single license on CD-ROM Educational 587890 Commercial 587892 Studio 5000 Logix Designer Full Edition Single license on CD-ROM Educational 587895 Commercial 587894
RkJQdWJsaXNoZXIy MzE0OTAwNw==