→ festo.com/didactic 28 Learning Media > Software > PLC Programming The PLC Software (Step 7 Professional) is a programming software that is required for programming Siemens programmable logic controllers. The WinCC Advanced development software is a Windows-based application suite, produced by Siemens, which simplifies the creation of graphic human-machine interfaces (HMI), such as operator interface solutions, to monitor and control machines and industrial processes. A complete application provided with WinCC can be used with a S7-1500 Siemens PLC and a Industrial Process Learning System (LV 353X) to perform process control experiments. The HMI database can be loaded directly on an Industrial PC. Your applications can also be designed to run on a computer. The course “Human-Machine Interface (Siemens SIMATIC)” (order no. 590101)” is available and must be purchased separately. License, 1 user (perpetual) Order no. 592686 For the configuration of SIMATIC S7- 1500/1200/300/400/WinAC, SIMATIC Panels: Trainer Package V17 STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering – STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and Options, CFC, DCC, SiVArc, Test Suite, SIRIUS, Multiuser, Teamcenter Gateway, Cloud Connector; Target, ODK, PRODIAG, OPC UA, PLCSIM Advanced, Startdrive Advanced – 6 x software license unlimited – 20 x trial license for 365 days – Software on DVD or download – License key on USB flash drive – Executable in Windows 10 6 users (perpetual) + 20 Students (1 year), Educational Order no. 8164650 or – STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK – 20 x trial license for 365 days – Software on DVD or download – License key on USB flash drive – Executable in Windows 10 20 Students (1 year), Educational Order no. 8164652 TIA Portal PLC Software Step 7, WinCC FactoryTalk View is a Windows-based application suite, introduced by Rockwell Software, which simplifies the creation of graphic human-machine interfaces (HMI), such as operator interface solutions, to monitor and control machines and small processes. This versatile suite is compatible with a wide array of devices, including PLCs and Foxboro controllers, and constitutes a distributed control system development solution of choice. HMI applications are developed and edited using FactoryTalk View Studio, which also has limited two-hour runtime capabilities to test your interface. A completed application can be loaded directly on a Touch Screen Graphic Terminal, as it includes a built-in runtime software. Your applications can also be designed to run on a computer, but doing so requires the purchase of FactoryTalk View Machine Edition Station Runtime. FactoryTalk View ME Studio Single license on CD-ROM Educational 588384 Commercial 588385 FactoryTalk View ME Station Single license on CD-ROM Educational 588397 Commercial 588390 FactoryTalk View SE Station Single license on CD-ROM (46968-5) Educational 588400 Commercial 588401 FactoryTalk View
RkJQdWJsaXNoZXIy MzE0OTAwNw==