Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 7 Introduction and Fundamentals > EduKit PA > Variants EduKit PA Advanced EduKit PA Advanced 564631 The most important components at a glance: 1 I/O board for EduKit PA 549823 2 Sensor, capacitive 549824 3 Sensor, ultrasonic 548689 4 Flow sensor, magnetic-inductive 8079872 5 Pressure sensor 0 – 400 mbar 549826 6 2/2-way solenoid valve 549827 Recommended accessories for control: EasyPort USB 548687 I/O data cable with SysLink connectors (IEEE 488), 2.5 m 34031 Analog cable, parallel, 2 m 529141 The open interface provides various actuation options, e.g. controllers from Siemens, Festo, and Allen-Bradley. Recommended software: FluidLab-PA Closed-Loop → page 171 FluidLab-PA Process → page 170 Possibilities of expansion: 2-way ball valve 549828 Pinch valve, normally closed 8201244 Pinch valve, normally open 8201243 Float switch sensor, top 548597 DC wattmeter 8216170 IoT Kit for MPS PA 8162599 6 5 3 2 1 4 Description The EduKit PA Advanced supplements the EduKit PA Basic modular product system with the topics of automated measurement, open and closed-loop control, sensors, and electrical interfaces. The EduKit PA Basic is required when using the components of the EduKit PA Advanced. Pinch Valves The two optional valves are 2/2 directional valves with stainless steel bodies. The valve assemblies include a tube plug-in fitting (15 mm) and a pneumatic plug-in connection tube (6 mm). 2-Way Ball Valve 2-way ball valve for EduKit PA with DFPD quarter-turn actuator, sensor box, Namur valve, solenoid coil and mounting. Recommended Learning Material Workbooks → page 155 Campus license: de 563969 en 563971 es 563973 fr 563975 Courses on Festo LX aProcess Automation aOpen- and Closed-Loop Control aBasic Principles of ClosedLoop Control Technology aBasics of Production Control

RkJQdWJsaXNoZXIy MzE0OTAwNw==