For tailored advice and product selection/configuration assistance, please contact a sales representative. 8 Introduction and Fundamentals > MPS PA Compact Workstation > Overview MPS PA Compact Workstation The Fundamentals of Closed-Loop Control in Minimal Space Option: Refrigeration All variants of the MPS PA Compact Workstation include a water/air cooler as standard equipment. For more temperature control options, like quicker cooling, an optional cooling unit with heat exchanger can be added. The Core: The P&ID As the flowchart shows, the individual control loops can be activated simply by adjusting the ball valves. The flexible piping system allows quick changes to the flow pattern or integration of additional components. Software Support FluidLab-PA is designed for data acquisition and control. FluidLab-PA Process introduces users to process engineering. FluidLab-PA ClosedLoop enables basic control functions (such as two-point or continuous PID control) using the four closed loops. FluidLab-PA Multi-Loop supports advanced control strategies, including cascade, override, feed-forward, and ratio control. FluidLab-PA Energy enables energy monitoring. Control Options The MPS PA Compact Workstation offers various control options to suit the focus of your training. Controllers and operating units are not permanently installed on the workstation: PLCs are simply clicked into place in the ER mounting frame or placed on the lower shelf of the trolley. 23.03.2018 HEL R&I-Fliessbild / P&ID diagram PCE-Aufgaben/representation EN 62424 / ISO 10628 Compact Workstation C41025 PC.KO.0016 Ers.f. 8 1 Datum Ers.d. Urspr. Bearb. Gepr. Name Norm Datum nderung ADIRO ISO10628/EN62424 Festo Didactic SE Rechbergstraße 3 D-73770 Denkendorf Blatt/page von/of MPS PA R SH ZH SL AH SL B102 LIC BL1 L SG11 L SG12 V101 V112 V105 B101 FIC BF2 B103 V108 V109 V102 PIC BP3 V104 V110 TIC BT4 L SG17 W104 L BG14 L BG13 PI 105 V107 V103 YS MB2 NS EB4 NCS MA1 P101 M YC MB6 V106 SH SL G BG15 V111
RkJQdWJsaXNoZXIy MzE0OTAwNw==