Process Automation and Water Management - Learning solutions for basic and advanced training

→ festo.com/didactic 11 Introduction and Fundamentals > MPS PA Compact Workstation > Variants MPS PA Compact Workstation – Basic The basic workstation contains the mechanical and electrical components, sensors, and actuators that form the process system. The corresponding workbook is entitled “Fundamentals of Closed-Loop Control”, sold separately → page 155. 120 V 220 – 240 V Without an additional controller and operator unit 8164437 8164438 With Festo controller and operator unit 8162573 8162574 With Siemens controller and operator unit 8162582 8162583 With Rockwell Automation controller and operator unit 8162589 8162590 Scope of delivery: 1x MPS PA Compact Workstation, basic (120 V, 60 Hz) or 8162603 1x MPS PA Compact Workstation, basic (220 – 240 V, 50/60 Hz) 8162604 Main components at a glance: Mechanical components: 2 tanks, stainless steel pressure tank, plug-in tube system, filter regulating valve, mounting frame, aluminum profile plate Sensors: 2 capacitive sensors, 2 float switches, IO-Link ultrasound level sensor (0 – 10V), IO-Link magnetic flow sensor with display (0,1…25 l/min), pressure sensor with display (0…400 mbar), IO-Link temperature sensor PT100 (-50…+150°C/-58...+302°F) Actuators: pump with a separate motor controller for varying the pump speed with analog signals, proportional directional control valve, 2-way ball valve with pneumatic quarter turn actuator and end-position sensing, double-acting, heating Electrical components: I/O connection board with measuring transducer, motor controller, I/O terminal, SysLink, 8I/8O, analog terminal, SysLink, 15-pin, power supply 24 V DC And: 1x Trolley 8106686 1x EasyPort USB 19’’ 8021637 1x Control panel 195766 1x FluidLab-PA Closed-Loop (perpetual license, 1 user) 8208217 1x Water-air cooler 8080632 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Analog cable, parallel, 2 m 529141 1x Safety laboratory cable, 3 m 571817 1x Ethernet/USB Interface 8079873 Note: The control components are added to this scope of delivery, depending on the selected workstation variant. A compressor (order no. 91030/565440) is also required. Recommended extensions: Simulation box 526863 IoT kit for MPS PA 8162599 Air Control System AirCS equipment set → page 14 8023858 Cooling unit with heat exchanger → page 13 FluidLab-PA Multi-Loop → page 171 FluidLab-PA Process → page 170 MPS PA Compact Workstation – Process Instrumentation The process instrumentation workstation is equipped with parameterizable sensors to allow a deep-dive into typical control devices and the HART communication protocol. The corresponding workbook is entitled “Fundamentals of Closed-Loop Control”, sold separately → page 155. 120 V 220 – 240 V Without an additional controller 8164439 8164440 With Festo controller (CDPX and Codsys incl. I/O) 8162575 8162577 With Siemens controller (PLC S7-1512 and MTP700) 8162584 8162585 With Rockwell Automation controller (L24 and PanelView 7) 8162591 8162592 Scope of delivery: 1x MPS PA Compact Workstation, instrumentation (120 V, 60 Hz) or 8162605 1x MPS PA Compact Workstation, instrumentation (220 – 240 V, 50/60 Hz) 8162606 Main components at a glance (different than the basic station): Sensors: capacitive level measurement, two-rod probe for continuous level measurement, magnetic-inductive flow meter with evaluation unit, on-site indicator and HART interface, pressure sensor, configurable with on-site indicator, temperature sensor PT100, configurable with on-site indicator, level vibration limit switch for fluids Electrical engineering: signal conversion with parameterizable measured-value transducers, includes parameterization software and programming cable And: 1x Trolley 8106686 1x EasyPort USB 19’’ 8021637 1x Control panel 195766 1x FluidLab-PA Closed-Loop (perpetual license, 1 user) 8208217 1x Water-air cooler 8080632 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Analog cable, parallel, 2 m 529141 1x Safety laboratory cable, 3 m 571817 1x Ethernet/USB Interface 8079873 Note: The control components are added to this scope of delivery, depending on the selected workstation variant. A compressor (order no. 91030/565440) is also required. Recommended extensions: Simulation box 526863 IoT kit for MPS PA 8162599 Air Control System AirCS equipment set → page 14 8023858 Cooling unit with heat exchanger → page 13 FluidLab-PA Multi-Loop → page 171 FluidLab-PA Process → page 170

RkJQdWJsaXNoZXIy MzE0OTAwNw==