For tailored advice and product selection/configuration assistance, please contact a sales representative. 12 Introduction and Fundamentals > MPS PA Compact Workstation > Variants MPS PA Compact Workstation Controller Options for the MPS PA Compact Workstation Notes: All options include a sample application with control functions for the level, flow, pressure, and temperature. For details about the components → pages 112 – 113 Festo Controller/Operator Unit Scope of delivery – Touch Panel Operator unit CDPX 7’’ (order no. 8162595) – Integrated Soft PLC Codesys V3.5 – I/O module 16 DI/DO, 4 AI/2 AO, directly to 2x SysLink/1x analog cable – Connecting cable 24 V dc – Ethernet cable RJ45, length 5 m – Software license Codesys V3 Runtime for CDPX – Codesys V3.5 development environment – Designer Studio V1.9x with HMI client Siemens Controller/Operator Unit Scope of delivery: – EduTrainer Universal S7-1512C-1PN (order no. 8065600) – SIMATIC HMI MTP700 Unified Comfort with mounting frame (order no. 8189570) – IEC power cable 90° – Connecting cable 24 V dc – Ethernet cable RJ45, length 5 m – Programming software STEP 7 TIA portal, single license Rockwell Automation Controller/ Operator Unit Scope of delivery: – EduTrainer Universal A4 rack with Allen-Bradley 1769 L24 (order no. 8034583) – 7-inch PanelView Operator unit with mounting frame (order no. 8162597) – Connecting cable 24 V dc – Ethernet cable RJ45, length 5 m Note: RSLogix 5000 and FactoryTalk Studio ME software are not included → pages 172 – 173 MPS PA Compact Workstation – Energy The energy workstation is equipped with current and power meters to study energy consumption and efficiency. The corresponding workbook is entitled “Fundamentals of Closed-Loop Control”, sold separately → page 155. 120 V 220 – 240 V Without an additional controller 8164441 8164442 With Festo controller (CDPX and Codsys incl. I/O) 8162578 8162579 With Siemens controller (PLC S7-1512 and MTP700) 8162587 8162588 With Rockwell Automation controller (L24 and PanelView 7) 8162593 8162594 Scope of delivery: 1x MPS PA Compact Workstation, energy (120 V, 60 Hz) or 8162607 1x MPS PA Compact Workstation, energy (220 – 240 V, 50/60 Hz) 8162608 Main components at a glance (different than the basic station): Electrical engineering: DC Wattmeter, power meter up to 5 A/24 V DC, incl. Ethernet interface, mounted on mounting bracket, AC multi-function meter PAC 3200 for measuring total output incl. Ethernet interface, built into 19” front panel Software: FluidLab-PA Energy And: 1x Trolley 8106686 1x EasyPort USB 19’’ 8021637 1x Control panel 195766 1x FluidLab-PA Closed-Loop (perpetual license, 1 user) 8208217 1x Water-air cooler 8080632 1x I/O data cable with SysLink connectors (IEEE 488) at both ends, 2.5 m 34031 1x Analog cable, parallel, 2 m 529141 1x Safety laboratory cable, 3 m 571817 1x Ethernet/USB Interface 8079873 Notes: The control components are added to this scope of delivery, depending on the selected workstation variant. A compressor (order no. 91030/565440) is also required. Recommended extensions: Simulation box 526863 IoT kit for MPS PA 8162599 Air Control System AirCS equipment set → page 14 8023858 Cooling unit with heat exchanger → page 13 FluidLab-PA Multi-Loop → page 171 FluidLab-PA Process → page 170 EiSLab Software 8050112 Recommended Learning Material Workbook → page 155 Campus licenses: en/de 8190412 Note: The campus license includes the student and the instructor PDF versions of the workbook “Fundamentals of Closed-Loop Control” as well as other relevant documentation, such as user guides. Courses on Festo LX aFundamentals of Closed-Loop Control aProcess Automation
RkJQdWJsaXNoZXIy MzE0OTAwNw==