For tailored advice and product selection/configuration assistance, please contact a sales representative. 36 Process Control Learning Systems Components 1 Pressure Transmitter This transmitter has output signals of 4 – 20 mA, a zero adjustment of 90% of the calibrated span, a span adjustment of 2.5 – 103 kPa (10 – 414 in H2O), a proof pressure of 310 kPa, gauge (45 psig), an operating temperature of 5 – 70 °C (41 – 158 °F), and a compensated temperature of 0 – 50 °C (32 – 122 °F). Linearity: 1% of the full scale. Hysteresis: 0.2% of the full scale. Supply voltage: 24 V dc. Order no. 588216 2 Thermocouple Temperature Transmitter This transmitter has four J-type thermocouple probes with cold-junction compensation and a built-in calibration source. Its outputs are controlled using 0 – 5 V dc or 4 – 20 mA signals and are calibrated at 100 mV/°C (56 mV/°F). Supply voltage: 24 V dc. Order no. 588219 3 Paddle Wheel Flow Transmitter This transmitter with two outputs controlled using 0 – 5 V dc or 4 – 20 mA signals. The first output is a voltage output calibrated at 1 V per l/min (3.85 V per gal US/min). The second output is a frequency output calibrated at 22.1 Hz per l/min (85 Hz per gal US/min). Supply voltage: 24 V dc. Order no. 588222 4 RTD Temperature Transmitter Transmitter with a single three-wire 100 Ω platinum probe and a built-in calibration source. Its outputs are controlled using 0 – 5 V dc or 4 – 20 mA signals and are calibrated at 100 mV/°C (56 mV/°F). Supply voltage: 24 V dc. Order no. 588225 5 pH Transmitter Transmitter with a single pH probe and a built-in calibration source. Its outputs are controlled using 0 – 5 V dc or 4 – 20 mA signals and are calibrated at 1 V/pH unit. Supply voltage: 24 V dc. Order no. 588228 6 Ultrasonic Level Transmitter Transmitter with output signals controlled using 4 – 20 mA inputs and two switches. Its optimum range is 64 mm – 2 m (2.5 – 80 in), its maximum range is 3 m (10 feet). It has a digital resolution of 0.086 mm (0.0034 in) and an analog resolution of 4099 steps over the 4 – 20 mA signal. It has a repeatability greater than ± 0.76 mm (0.03 in) or 0.1% of the target distance. Its operating temperature is -40 to 70 °C (-40 to 158 °F) and it is temperature compensated. Update rate: 50 ms. Order no. 588231 7 Paddle Wheel Flow Transmitter Device that provides a accurate measurement of the flow rate by inserting a paddle wheel into the flow stream. A sensor measures the velocity of the paddle wheel which is converted into a direct reading of the flow rate displayed on a remote digital display. It features a 4 – 20 mA output signal. Order no. 588326 8 Pressure Switch (with Analog Output) Digital pressure gauge ranging from 0 kPa (0 psi) to 1000 kPa (145 psi). It features a 4 – 20 mA output signal proportional to a user-defined upper value. A relay can be configured so as to become activated when the measured pressure rises above a threshold value. IO-Link supported. Order no. 611537 1 7 8 6 5 2 3 4 Note: Some of these components may not be sold or delivered in countries that require CE compliance; please check with a sales representative for details. Introduction and Fundamentals > Process Control Learning Systems > Components
RkJQdWJsaXNoZXIy MzE0OTAwNw==