Pressure gauge PAGN-40-1M-P10-CPA
563738
GTIN: 4052568056926
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Type of mounting
Inline installation
Pneumatic connection
Cartridge 10 mm
Measurement accuracy class
2.5
Indicating range
0 MPa - 1 MPa

