The store will not work correctly when cookies are disabled.
Festo uses cookies to improve performance, optimise functionality, analyse access and personalise content and displays. You can disable the use of cookies at any time. For more information, please see our Data Protection Policy and Cookie Policy.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
FluidDraw lets you create pneumatic, hydraulic and electric circuit diagrams quickly and easily. The software facilitates the documentation of complete plants as well as the creation of simple sketches.
Opis
Create professional projects including drawing frames and title blocks with FluidDraw. Access an extensive standard symbol library for this purpose or insert products directly via the integrated Festo product catalog. Equipment designations are assigned automatically and can be adapted as required. Part data and circuit information can be output in automatically generated evaluations. If you have individual requirements, simply adapt the ready-made templates to your needs: Create your own symbols, libraries, product databases, evaluations or drawing frames quickly and easily. The setup can be downloaded from our support portal: Setup FluidDraw To start FluidDraw, a license is required.
Licenses
All FluidDraw licenses are network licenses. The number of licenses determines the maximum number of users that can work with FluidDraw simultaneously. The licenses can be activated on a server as well as locally on a PC or notebook. The licenses are provided in the form of a ticket directly after purchase and can be activated immediately in FluidDraw. They are valid for one year and are automatically renewed. It is possible to cancel the subscription at any time.
Functional Overview
Symbol libraries - simple and standard-compliant
Complete neutral pneumatic and hydraulic symbol library according to ISO 1219-1
Complete neutral electrical symbol library - DIN EN 60617
Intelligent and automated equipment marking - DIN EN 81346-2
Extension with user-defined symbol libraries
Extensive symbol library for all Festo products
GRAFCET support
Creating circuit diagrams - fast and convenient
Insert additional symbols without disconnecting the connection lines
Automatic connection of connection points (Autoconnect)
Automated creation of complete symbols for configurable Festo products, e.g. valve terminal
Intelligent line routing with support points for direction changes
Alignment aid for the arrangement of symbols
Automatically updating cross-references
Overview window for navigation on the worksheet (magnifying glass function)
256 drawing levels
Drawing - intuitive and versatile
Geometric drawing elements for 2D layout plans
Create and archive your own symbols
Drawing using coordinates, length, width, radius
Dimensioning (mm, cm, inch)
Simple tables
Managing - clear and structured
Manage multiple sheets in one project
Project structuring via subfolders
Open multiple projects at the same time
Manage project templates
Reporting - complete documentation, simple and advanced
Parts lists
Contact diagrams
Terminal diagrams
Cable diagrams (tabular wiring overview)
Hose lists (tabular wiring overview)
Table of contents
Completely customizable evaluations
Product data - complete parts list information
Search via integrated Festo catalog
User-defined product databases/catalogs with search functions
Access to the Festo shopping cart
Circuit generation of Festo valve terminals including optional division into several sheets
Direct access to online services, such as data sheets or documentation in the circuit diagram
Translation - easy to multilingual documentation
Automatic translation of Festo product designations
User-defined translation tables can be set
Different language settings for different program levels
Interfaces - easy and efficient data exchange
Data export to Festo online shopping cart
Data import from integrated offline version of Festo catalog