The store will not work correctly when cookies are disabled.
Festo uses cookies to improve performance, optimise functionality, analyse access and personalise content and displays. You can disable the use of cookies at any time. For more information, please see our Data Protection Policy and Cookie Policy.
These include cookies that enable Festo to optimise the website based on users' behaviour (tracking) and are stored anonymously.
These cookies assist users in that optimum suggestions are made based on users' behaviour.
These cookies enhance the functions and convenience of the website. For example, encrypted user data can be stored in them for an automatic logon. These cookies can be stored for a long time.
These cookies are used for enabling the basic function of the Festo website and the online shop. These cookies cannot be deselected.
Digitally regulate the flow rate of compressed air and gases up to 600 l/min – for several independent channels at the same time. For precise metering, simply combine the integrated sensors with external flow sensors. This saves energy and costly gases.
Tehnički zahtevi
Usage of this Motion App only available on valve terminals with 2 and 4 valves.