Service unit FRC-1/8-D-5M-MINI-NPT

173832

GTIN: 4052568315023

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
1/8 NPT
Standard nominal flow rate (standardised to DIN 1343)
600 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
5 µm