Solenoid coil VACC-S18-25-K4-3U-EX4D

562905

GTIN: 4052568210502

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
230 V AC: 50/60 Hz, power 2.5 VA - 230 V DC: 2.5 W
Degree of protection
IP65