Compact cylinder ADN-80-80-I-PPS-A

572726

GTIN: 4052568219475

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
3016 N
Stroke
80 mm
Cushioning
Self-adjusting pneumatic end-position cushioning