Quarter turn actuator DFPD-120-RP-90-RS60-F07-R3-C

8102820

GTIN: 4052568455415

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
86 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17