Twin cylinder DGTZ-GF-10-40-J-T-P-A

8103500

GTIN: 4052568578176

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch