Twin cylinder DGTZ-GF-32-40-J-T-P-A
8103516
GTIN: 4052568578367
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
724 N
Stroke
40 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch



