Push-in fitting NPQE-DK-M3-Q3-P10

8112964

GTIN: 4052568568948

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M3
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
1.5 mm