Connecting cable NEBA
- Powerful universal connecting cables
- Suitable for harsh environments and applications in constant motion or vibration
- Meets the safety requirements of IEC 61010-1 and IEC 61010-2-202 for electrical equipment for measurement, control, and laboratory devices
- High IP65, IP68, IP69k degree of protection
- Resistant to abrasion and low adhesion
- Suitable for use with energy chains and robots
- Flame-retardant and self-extinguishing
- Recommended for production plants for the manufacture of Li‑ion manifolds (F1A)