Please note: A newer product is available.

More products of this category can be seen here: Classic

Please contact Festo if you need help.

Compact cylinder AEVU-40- -P-A

156225

Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
704 N
Stroke
1 mm - 25 mm
Cushioning
Elastic cushioning rings/plates at both ends