Please note: A newer product is available.

More products of this category can be seen here: Pneumatic cylinders

Please contact Festo if you need help.

Compact cylinder AEVUZ-20- -P-A

156462

Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
123 N
Stroke
1 mm - 25 mm
Cushioning
Elastic cushioning rings/plates at both ends