Flat cylinder EZH-5/20-25-B

164993

GTIN: 4052568073657

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
12 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
52 N
Stroke
25 mm
Cushioning
No cushioning