Push-in T-fitting QST-G1/2-16

186167

GTIN: 4052568039714

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/2
Pneumatic connection, port 2
For tubing outside diameter of 16 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
13 mm