Push-in L-fitting,self-sealing QSMKL-G1/4-6

186306

GTIN: 4052568040925

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Ambient temperature
-10 °C - 80 °C
Nominal size
2.9 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar