Vacuum generator VN-30-H-T6-PQ4-VQ5-RO2

193497

GTIN: 4052568153359

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
3 mm
Max. vacuum
93 %
Max. suction flow rate against atmosphere
186 l/min