Barbed T-fitting TCN-M5-PK-2
19525
GTIN: 4052568022587
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Nominal size
1.3 mm
Ambient temperature
0 °C - 60 °C


