Round cylinder CRHD-100- -PPV-A-MQ

195512

Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
10 mm - 500 mm
Cushioning
Pneumatic cushioning, adjustable at both ends