Round cylinder ESNU-50-25-P-A

196383

GTIN: 4052568159375

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing - Single-acting
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1072.8 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends