Barbed T-connector FCN-3-PK-6/4

31316

GTIN: 4052568022969

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
2.9 mm
Ambient temperature
0 °C - 60 °C