Vacuum generator VN-20-H-T6-PQ4-VA5-RO2

526145

GTIN: 4052568162313

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
2 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
98 l/min