Hood VMPA-KMS-H
533198
GTIN: 4052568086435
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Electrical connection 1, connector system
Sub-D
Electrical connection 1, type of mounting
3x screw M3
Ambient temperature
-25 °C - 80 °C
Degree of protection
IP65 - To IEC 60529
