Swivel/linear unit DSL-40-40-270-CC-A-S2-B

556541

GTIN: 4052568201104

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
20 Nm
Swivel angle
0 deg - 240 deg
Permissible mass moment of inertia
0.004 kgm²
Position detection
Via proximity switch