Swivel/linear unit DSL-32-100-270-CC-A-S2-KF-B

556715

GTIN: 4052568202101

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
10 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0021 kgm²
Position detection
Via proximity switch