Mini slide DGSL-20-150-EA
570202
GTIN: 4052568216979
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
295 N
Stroke
150 mm
Cushioning
Short elastic cushioning rings/pads at both ends
Position detection
Via proximity switch

