Compact cylinder ADN-20-60-A-PPS-A

577173

GTIN: 4052568104580

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
60 mm
Cushioning
Self-adjusting pneumatic end-position cushioning