Solenoid valve VUVG-B10-B52-ZT-F-1H2L-W1

578169

GTIN: 4052568383732

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
5/2-way, double solenoid
Standard nominal flow rate (standardised to DIN 1343)
210 l/min - 330 l/min
pneumatic working port
Flange
Type of actuation
Electrical