Angle seat valve VZXA-B-TS7-1 1/2"-M2-V14T-9.3-K-75-20-V4

8060550

GTIN: 4052568290580

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Line connection
Threaded coupling 1 1/2 NPT to ANSI/ASME B 1.20.1
Flow rate Kv
41.4 m³/h
Medium pressure
0 bar - 9.3 bar
Degree of protection
IP65 - IP67