Mini slide DGST-10-80-Y12A

8085169

GTIN: 4052568450571

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
94 N
Stroke
80 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch