Compact cylinder AEN-S-50-10-A-P-A
8092153
GTIN: 4052568302061
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Pushing
Piston diameter
50 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1106 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends



