Compact cylinder AEN-S-40-5-A-P-A

8092162

GTIN: 4052568302108

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
700 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends