Stopper cylinder DFST-32-20-D-Y4-A-G2

8093005

GTIN: 4052568465582

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
32 mm
Impact force
1000 N
Stroke
20 mm
Position detection
Via proximity switch