Linear drive DFPC-100-100-D

8110776

GTIN: 4052568460556

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
100 mm
Position detection
Via proximity switch