Push-in connector NPQE-D-Q6-S12-P10

8113189

GTIN: 4052568465179

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Pneumatic connection, port 2
Push-in sleeve Ø 12 mm
Design
Straight design
Ambient temperature
-5 °C - 60 °C
Nominal size
4.6 mm