Solenoid coil VACS-C-E1-1

8153948

GTIN: 4052568776282

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Type of mounting
Via knurled nut
Characteristic coil data
24 V DC: 2.6 W
Degree of protection
IP65
Restrictions for environmental and media temperature
-20 - 50 °C - with block mounting