Push-in fitting NPQE-L-M5-Q4-F1A-P10

8158775

GTIN: 4052568599027

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
2.3 mm