Vacuum generator VN-07-H-T3-PQ2-VQ2-RO1-F1A

8187683

GTIN: 4052568634735

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
88 %
Max. suction flow rate against atmosphere
16 l/min