Vacuum generator OVPN-23-L3-PG14-G34-UA
8199148
GTIN: 4052568661175
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
2.3 mm
Max. vacuum
81 %
Max. suction flow rate against atmosphere
748 l/min




