Vacuum generator OVEH-7-H-Q6-G18-UA-C-PNLK-SR12-HRC

8205192

GTIN: 4052568825096

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Nominal size, Laval nozzle
0.7 mm
Max. vacuum
92 %
Max. suction flow rate against atmosphere
15 l/min