CPX-E-CEC Motion & Robotic - CP License
CPX-E-CEC Motion & Robotic - CP License

CPX-E-CEC Motion & Robotic - CP License

请登录,即可查询价格或申请试用许可

返回到搜尋結果
The software license Motion & Robotic for the controller CPX-E-CEC-M1-xx offers a comfortable solution to creating handlings applications.
說明

CART license for the software Motion & Robotic for path applications.
The license contains:

  • cartesian interpolation of linear and circular movement
  • Easy programming with the interpreter language FTL (Festo Teach Language)
  • Grafical visualization for the handheld CDSA-D3-RV including Teach-In function.
  • Integrated in Codesys, means easy connection from PLC applications to FTL motion movement.
技術資料

Supported Festo kinematics:

  • H-gantry EXCH and EXCM
  • T-gantry EXCT
  • Planar gantry YXCF
  • Linear gantry YXCL
  • Three-dimensional gantry YXCR

Optional handheld CDSA-D3-RV to use the software Motion & Robotik, including touch screen, acknowledge and emergency stop.

技術要求
To use the license, the hardware controller CPX-E-CEC-M1-PN or CPX-E-CEC-M1-EP at least revision 10 is needed.